ZSE20A(F) Series 3-Screen Display High-Precision Digital Pressure Switch 2 Outputs + Analog Output (Voltage/Current) For Vacuum/Compound Pressure
Option configuration
Reset
Details
Rated Pressure Range
-- Please select --
20A(0 To -101 kPa)
20AF(-100 To 100 kPa)
1
Output Specifications
-- Please select --
R(NPN Open Collector 2 Outputs + Analog Voltage Output)
S(NPN Open Collector 2 Outputs + Analog Current Output)
T(PNP Open Collector 2 Outputs + Analog Voltage Output)
V(PNP Open Collector 2 Outputs + Analog Current Output)
X(NPN Open Collector 2 Outputs + Copy Function)
Y(PNP Open Collector 2 Outputs + Copy Function)
2
Unit Specifications
-- Please select --
-(Unit Selection Function)
P(With Unit Switching Function (Initial Value psi))
M(SI Unit Only)
3
Piping Specification
-- Please select --
01(R1/8)
M5(M5 Female Thread)
N01(NPT1/8)
C4H(One-touch Fitting Φ4 mm (Straight Type))
C4L(One-touch Fitting Φ4 mm (Elbow Type))
C6H(One-touch Fitting Φ6 mm (Straight Type))
C6L(One-touch Fitting Φ6 mm (Elbow Type))
N7H(One-touch Fitting Φ1/4 Inch (Straight Type))
N7L(One-touch Fitting Φ1/4 Inch (Elbow Type))
4
Option 1
-- Please select --
-(Without Lead Wire)
J(Lead Wire With Connector(5-core,2 m Lead Wire))
5
Option 2
-- Please select --
-(None)
A1(Bracket A(Vertical Mounting))
A2(Bracket B(Horizontal Mounting))
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
6
Option 3
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
7
Made To Order
-- Please select --
-(Standard)
X2(Non-grease Specifications)
X505(M12 4-pin Pre-wired Connector (Lead Wire Length 100 mm))
X531(Lead Wire With Connector (Terminal Cover))
X532(With Spacer For Fitting Extension)
X538(One-touch Fitting Assembly)
8
-- UnSelected
-- Selected
-- Selection invalid