ZSE2 Series Compact Pressure Switch For Vacuum
Option configuration
Reset
Details
Porting Specifications
-- Please select --
01(Single Mounting R 1/8)
0R(Base mounting(Mounting on ZR unit))
0X(With suction filter(Mounting on ZX unit)M5X0.8)
0XY(With suction filter(Mounting on ZX unit)M6X1(Option))
T1(Single Mounting NPTF 1/8)
1
Output Specification
-- Please select --
15(NPN open collector 1 output,without analog output,200 degrees adjustment)
55(PNP open collector 1 output,without analog output,200 degrees adjustment)
2
Wiring Type
-- Please select --
-(Grommet type(Lead wire:0.6m))
C(Connector type(Lead wire:0.6m))
CL(Connector type(Lead wire:3m))
CN(Without Connector)
L(Grommet type(Lead wire:3m))
3
-- UnSelected
-- Selected
-- Selection invalid