ZSE1 Series Compact Pressure Switch For Vacuum
Option configuration
Reset
Details
Porting Specifications
-- Please select --
00(For Mounting on ZM Ejector)
01(Single Mounting R 1/8)
T1(Single Mounting NPTF 1/8)
1
Output Specification
-- Please select --
14(NPN open collector 1 output,without analog output,3 turns adjustment)
15(NPN open collector 1 output,without analog output,200 degrees adjustment)
16(NPN open collector 2 output,without analog output,3 turns adjustment)
17(NPN open collector 2 output,without analog output,200 degrees adjustment)
18(NPN open collector 1 output,with analog output,3 turns adjustment)
19(NPN open collector 1 output,with analog output,200 degrees adjustment)
55(PNP open collector 1 output,without analog output,200 degrees adjustment)
2
Wiring Type
-- Please select --
-(Grommet type(Lead wire:0.6m))
C(Connector type(Lead wire:0.6m))
CL(Connector type(Lead wire:3m))
CN(Without Connector)
L(Grommet type(Lead wire:3m))
3
-- UnSelected
-- Selected
-- Selection invalid