Ejector Unit For ZR Series
Option configuration
Reset
Details
Ejector Unit Nozzle Dia. (mm)
-- Please select --
10(1.0 mm)
13(1.3 mm)
15(1.5 mm)
18(1.8 mm)
20(2.0 mm)
1
Maximum Vacuum Pressure
-- Please select --
L(-53 kPa)
S(-84 kPa)
2
Ejector Exhaust Method
-- Please select --
1(Built-in Silencer)
2(Port Exhaust)
3
Bracket B
-- Please select --
-(With Bracket B)
N(Without Bracket B)
4
-- UnSelected
-- Selected
-- Selection invalid