Solenoid Valve For ZR Series
Option configuration
Reset
Details
Rated Voltage
-- Please select --
1(100 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
1
Electrical Entry
-- Please select --
G(Grommet Type Lead Wire Length 0.3 m)
H(Grommet Type Lead Wire Length 0.6 m)
L(L Plug Connector Type Lead Wire Length 0.3 m)
LN(L Plug Connector Type Without Lead Wires)
LO(L Plug Connector Type Without Connector)
M(M Plug Connector Type Lead Wire Length 0.3 m)
MN(M Plug Connector Type Without Lead Wires)
MO(M Plug Connector Type Without Connector)
2
Light/Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
3
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Slotted Locking Type)
4
Made To Order
-- Please select --
X126(Supply Valve is Necessary To Be Collocated Extra Release Valve(SYJ3133))
X127(Release Valve Has The Functionality of Supply Valve)
5
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
6
-- UnSelected
-- Selected
-- Selection invalid