ZR Series Large Size Vacuum Module:Ejector System Valve Unit Pressure Switch For Vacuum Unit
Option configuration
Reset
Details
Ejector Unit Nozzle Dia. (mm)
-- Please select --
10(1.0)
13(1.3)
15(1.5)
18(1.8)
20(2.0)
1
Maximum Vacuum Pressure
-- Please select --
L(-53 kPa)
S(-84 kPa)
2
Ejector Exhaust
-- Please select --
1(Built-in Silencer)
2(Port Exhaust)
3(Common Exhaust(Manifold Only))
3
Combination of Switch/Filter/Output Specification
-- Please select --
-(None)
DA(Digital Pressure Switch For Vacuum (ZSE30A) + Filter + NPN Open Collector 2 Output)
DB(Digital Pressure Switch For Vacuum (ZSE30A) + Filter + PNP Open Collector 2 Output)
DC(Digital Pressure Switch For Vacuum (ZSE30A) + Filter + NPN Open Collector 1 Output + Analog Voltage Output)
DD(Digital Pressure Switch For Vacuum (ZSE30A) + Filter + NPN Open Collector 1 Output + Analog Current Output)
DE(Digital Pressure Switch For Vacuum (ZSE30A) + Filter + PNP Open Collector 1 Output + Analog Voltage Output)
DF(Digital Pressure Switch For Vacuum (ZSE30A) + Filter + PNP Open Collector 1 Output + Analog Current Output)
DN(Digital Pressure Switch For Vacuum (ZSE30A) + Filter + NPN Open Collector 1 Output)
DP(Digital Pressure Switch For Vacuum (ZSE30A) + Filter + PNP Open Collector 1 Output)
E(Pressure Switch For Vacuum (ZSE2) + Filter + NPN Open Collector 1 Output)
E55(Pressure Switch For Vacuum (ZSE2) + Filter + PNP Open Collector 1 Output)
F(Filter or No Setting)
4
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function or None)
P(With Unit Switching Function (Initial Value psi))
M(SI Unit Only)
5
Lead Wire Specifications
-- Please select --
-(Digital Pressure Switch For Vacuum (ZSE30A) Specifications (D):Without Lead Wire;Pressure Switch For Vacuum (ZSE2) Specifications (E):Grommet/Lead wire (Length 0.6 m);Filter Specifications (F):No Setting)
C(Pressure Switch For Vacuum (ZSE2) Specifications (E):Lead Wire With Connector (Length 0.6 m))
CL(Pressure Switch For Vacuum (ZSE2) Specifications (E):Lead Wire With Connector (Length 3 m))
CN(Pressure Switch For Vacuum (ZSE2) Specifications (E):Without Lead Wire With Connector)
L(Digital Pressure Switch For Vacuum (ZSE30A) Specifications (D):Lead Wire With Connector (Length 2 m);Pressure Switch For Vacuum (ZSE2) Specifications (E):Grommet/Lead wire (Length 3 m))
6
Option
-- Please select --
-(Without Bracket)
N(With Bracket)
7
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid