ZR Series Large Size Vacuum Module:Ejector System Ejector Unit Filter Unit
Option configuration
Reset
Details
Ejector Unit Nozzle Dia. (mm)
-- Please select --
10(1.0)
13(1.3)
15(1.5)
18(1.8)
20(2.0)
1
Maximum Vacuum Pressure
-- Please select --
L(-53 kPa)
S(-84 kPa)
2
Ejector Exhaust
-- Please select --
1(Built-in Silencer)
2(Port Exhaust)
3(Common Exhaust(Manifold Only))
3
Combination of Switch/Filter
-- Please select --
-(None)
F(Filter)
4
Option
-- Please select --
-(Without Bracket)
N(With Bracket)
5
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
6
-- UnSelected
-- Selected
-- Selection invalid