ZR1-S1.jpg
ZR Series Large Size Vacuum Module:Ejector System Ejector Unit Filter Unit
Option configuration
Ejector Unit Nozzle Dia. (mm)
1
Maximum Vacuum Pressure
2
Ejector Exhaust
3
Combination of Switch/Filter
4
Option
5
CE-compliant
6
-- UnSelected -- Selected -- Selection invalid