ZR Series Large Size Vacuum Module:Ejector System Pressure Switch For Vacuum + Suction Filter Unit
Option configuration
Reset
Details
Combination of Switch/Filter
-- Please select --
D(Digital Pressure Switch For Vacuum (ZSE30A) + Filter)
E(Pressure Switch For Vacuum (ZSE2) + Filter)
F(Filter)
1
Output Specification
-- Please select --
-(NPN Open Collector 1 Output or None)
55(PNP Open Collector 1 Output)
A(NPN Open Collector 2 Outputs)
B(PNP Open Collector 2 Outputs)
C(NPN Open Collector 1 Output + Analog Voltage Output)
D(NPN Open Collector 1 Output + Analog Current Output)
E(PNP Open Collector 1 Output + Analog Voltage Output)
F(PNP Open Collector 1 Output + Analog Current Output)
N(NPN Open Collector 1 Output)
P(PNP Open Collector 1 Output)
2
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function or None)
P(With Unit Switching Function (Initial Value psi))
M(SI Unit Only)
3
Lead Wire Specifications
-- Please select --
-(Digital Pressure Switch For Vacuum (ZSE30A) Specifications (D):Without Lead Wire;Pressure Switch For Vacuum (ZSE2) Specifications (E):Grommet/Lead wire (Length 0.6 m);Filter Specifications (F):No Setting)
C(Pressure Switch For Vacuum (ZSE2) Specifications (E):Lead Wire With Connector (Length 0.6 m))
CL(Pressure Switch For Vacuum (ZSE2) Specifications (E):Lead Wire With Connector (Length 3 m))
CN(Pressure Switch For Vacuum (ZSE2) Specifications (E):Without Lead Wire With Connector)
L(Digital Pressure Switch For Vacuum (ZSE30A) Specifications (D):Lead Wire With Connector (Length 2 m);Pressure Switch For Vacuum (ZSE2) Specifications (E):Grommet/Lead wire (Length 3 m))
4
Bracket A
-- Please select --
-(With Bracket A)
N(Without Bracket A)
5
-- UnSelected
-- Selected
-- Selection invalid