ZR Series Large Size Vacuum Module:Ejector System Valve Body Assembly
Option configuration
Reset
Details
Combination Of Supply Valve And Release Valve
-- Please select --
C1(Supply Valve:N.C.(SYJ3133);Release Valve:N.C.(SYJ3133))
C2(Supply Valve:Air Operated(SYJA3130);Release Valve:Air Operated(SYJA3130))
C3(Supply Valve:N.O.(SYJ3133);Release Valve:N.O.(SYJ3133))
C4(Supply Valve:Double SOL.(SYJ3233-X127);Release Valve:Double SOL.(SYJ3233-X127))
K1(Supply Valve:Double SOL.(SYJ3233-X126);Release Valve:N.C.(SYJ3133))
K2(Supply Valve:N.C.(SYJ3133);Release Valve:N.C.(SYJ3133))
K3(Supply Valve:Air Operated(SYJA3130);Release Valve:Air Operated(SYJA3130))
1
Solenoid Valve Rated Voltage
-- Please select --
-(Air Operated)
5(24 VDC)
6(12 VDC)
D1(100 VAC (50/60 Hz))
D2(110 VAC (50/60 Hz))
R(3 VDC)
S(5 VDC)
V(6 VDC)
2
Electrical Entry
-- Please select --
-(Air Operated)
G(Grommet Type Lead Wire Length 0.3 m)
H(Grommet Type Lead Wire Length 0.6 m)
L(L Plug Connector Type Lead Wire Length 0.3 m)
LN(L Plug Connector Type Without Lead Wires)
LO(L Plug Connector Type Without Connector)
M(M Plug Connector Type Lead Wire Length 0.3 m)
MN(M Plug Connector Type Without Lead Wires)
MO(M Plug Connector Type Without Connector)
3
Light/Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
4
Manual Override
-- Please select --
-(Non-locking Push Type)
B(Slotted Locking Type)
5
Release Flow Rate Adjusting Needle
-- Please select --
-(Without Lock Nut)
L(With Lock Nut)
6
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid