ZQA-E.jpg
ZQ□A Series Compact Vacuum Unit Ejector System Without Energy Saving Function Single Unit
Option configuration
Nozzle Nominal Size
1
Body Style
2
Solenoid Valve Combination
3
Solenoid Valve Rated Voltage
4
Electrical Entry
5
Manual Override
6
Vacuum Pressure Switch (With Suction Filter)
7
Remote Sensor Unit
8
Lead Wire Specifications
9
Check Valve
10
Fitting (V Port)
11
Fitting (P Port)
12
Option
13
-- UnSelected -- Selected -- Selection invalid