Solenoid Valve For ZQ/ZA Series
Option configuration
Reset
Details
Function
-- Please select --
-(Standard Type (1W))
1
Solenoid Valve Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
2
Electrical Entry
-- Please select --
G(Grommet,With 0.3M Lead Wire(Latching/Ac Type:Not Applicable))
L(L-type Plug Connector,With 0.3M Lead Wire,With Light/Surge Voltage Suppressor)
LO(L Plug Connector Without Connector)
3
Manual Override
-- Please select --
-(Non-Locking Push Type Latching Type:Push-Locking Type)
B(Locking Type)
4
-- UnSelected
-- Selected
-- Selection invalid