Vacuum Pressure Switch (With Suction Filter) For ZQ□A Series
Option configuration
Reset
Details
Vacuum Pressure Switch Specifications
-- Please select --
EA(Pressure Range:0~-100 kPa;Output:NPN2 Output)
EB(Pressure Range:0~-100 kPa;Output:PNP2 Output)
EC(Pressure Range:0~-100 kPa;Output:NPN1 Output + Analog Voltage)
EE(Pressure Range:0~-100 kPa;Output:PNP1 Output + Analog Voltage)
EL1(Pressure Range: 0 To -101 kPa; Output: IO-Link (For N.C. Supply Valve))
EL2(Pressure Range: 0 To -101 kPa; Output: IO-Link (For N.O. Supply Valve))
FA(Pressure Range:-100~100 kPa;Output:NPN2 Output)
FB(Pressure Range:-100~100 kPa;Output:PNP2 Output)
FC(Pressure Range:-100~100 kPa;Output:NPN1 Output + Analog Voltage)
FE(Pressure Range:-100~100 kPa;Output:PNP1 Output + Analog Voltage)
FL1(Pressure Range: -100 To 100 kPa; Output: IO-Link (For N.C. Supply Valve))
FL2(Pressure Range: -100 To 100 kPa; Output: IO-Link (For N.O. Supply Valve))
VA(Pressure Range:-100 to 100 kPa;Output:NPN1 Output + Energy-saving)
VB(Pressure Range:-100 to 100 kPa;Output:PNP1 Output + Energy-saving)
1
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function)
P(With Display Unit Switching Function (Initial Value psi))
M(Fixed SI Unit (kPa))
2
Lead Wire Specifications
-- Please select --
-(Without Lead Wire With Connector)
W(Lead Wire For Switch With Energy Saving Function (Length:2 m) (Included))
G(Lead Wire With Connector (Length:2 m) (Included))
H(Lead Wire With Connector For IO-Link (With M12 Monnector): 300 mm (Included))
3
Check Valve
-- Please select --
-(None)
K(With Check Valve)
4
Fitting (V Port)
-- Please select --
0(Without Fitting (M5 X 0.8))
1(Φ3.2mm (Straight))
2(Φ4mm (Straight))
3(Φ6mm (Straight))
4(Φ3.2mm (Elbow))
5(Φ4mm (Elbow))
5
-- UnSelected
-- Selected
-- Selection invalid