Vacuum Pressure Switch For ZQ Series
Option configuration
Reset
Details
Vacuum Pressure Switch Specifications
-- Please select --
EA(0 To –101 kPa/NPN Open Collector 2 Outputs,With Suction Filter)
EB(0 To –101 kPa/PNP Open Collector 2 Outputs,With Suction Filter)
EC(0 To –101 kPa/NPN Open Collector 1 Output + Analog Voltage,With Suction Filter)
EE(0 To –101 kPa/PNP Open Collector 1 Output + Analog Voltage,With Suction Filter)
FA(100 To –100 kPa/NPN Open Collector 2 Outputs,With Suction Filter)
FB(100 To –100 kPa/PNP Open Collector 2 Outputs,With Suction Filter)
FC(100 To –100 kPa/NPN Open Collector 1 Output + Analog Voltage,With Suction Filter)
FE(100 To –100 kPa/PNP Open Collector 1 Output + Analog Voltage,With Suction Filter)
1
Vacuum Pressure Switch Unit Specifications
-- Please select --
-(With Unit Switching Function)
P(With Unit Switching Function(Initial Value psi))
M(Fixed SI Unit)
2
Vacuum Pressure Switch Lead Wire Specifications
-- Please select --
-(Without Connector)
G(Lead Wire With Connector(Lead Wire Length 2M)With Connector Cover)
3
Check Valve
-- Please select --
-(None)
K(With Check Valve)
4
Fitting (V Port)
-- Please select --
0(Without Fitting (M5 X 0.8))
1(Φ3.2mm (Straight))
2(Φ4mm (Straight))
3(Φ6mm (Straight))
4(Φ3.2mm (Elbow))
5(Φ4mm (Elbow))
5
-- UnSelected
-- Selected
-- Selection invalid