ZQ.jpg
ZQ Series Space Saving Vacuum Ejector Vacuum Pump System
Option configuration
Nozzle Size (mm)
1
Exhaust Type
2
Solenoid Valve Combination
3
Function
4
Solenoid Valve Rated Voltage
5
Electrical Entry
6
Manual Override
7
Vacuum Pressure Switch Suction Filter
8
Vacuum Pressure Switch Unit Specifications
9
Vacuum Pressure Switch Lead Wire Specifications
10
Check Valve
11
Fitting (V Port)
12
Fitting (P Port)
13
Bracket A
14
CE-compliant
15
Made To Order
16
-- UnSelected -- Selected -- Selection invalid