ZPT Series Vacuum PadVertical Vacuum Entry With Buffer Ball Joint Type
Option configuration
Reset
Details
Pad Diameter
-- Please select --
10(Φ10 mm)
13(Φ13 mm)
16(Φ16 mm)
20(Φ20 mm)
25(Φ25 mm)
32(Φ32 mm)
40(Φ40 mm)
50(Φ50 mm)
1
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
2
Buffer Type
-- Please select --
J(Rotating)
K(Non-rotating)
3
Buffer Stroke (mm)
-- Please select --
10(10 mm)
20(20 mm)
30(30 mm)
40(40 mm)
50(50 mm)
4
Vacuum Inlet
-- Please select --
04(Φ4 Tube One-touch Fitting)
06(Φ6 Tube One-touch Fitting)
08(Φ8 Tube One-touch Fitting)
B01(Rc1/8 Female Thread)
B5(M5X0.8 Female Thread)
N01(NPT1/8 Female Thread)
T01(NPTF1/8 Female Thread)
5
Mounting Thread Diameter
-- Please select --
A10(M10x1)
A14(M14x1)
6
-- UnSelected
-- Selected
-- Selection invalid