ZPT Series Vacuum Pad:Ball Joint Type Vertical Vacuum Entry Without Buffer Female Thread
Option configuration
Reset
Details
Pad Diameter
-- Please select --
10(Φ10mm)
13(Φ13)
16(Φ16)
20(Φ20)
25(Φ25)
32(Φ32)
40(Φ40)
50(Φ50)
1
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
2
Vacuum Inlet
-- Please select --
B01(Rc1/8 Female Thread)
B5(M5X0.8 Female Thread)
B8(M8X1.25 Female Thread)
N01(NPT1/8 Female Thread)
T01(NPTF1/8 Female Thread)
3
-- UnSelected
-- Selected
-- Selection invalid