ZPT Series Vacuum Pad:Ball Joint Type Vertical Vacuum Entry Without Buffer Male Thread
Option configuration
Reset
Details
Pad Diameter
-- Please select --
10(Φ10 mm)
13(Φ13 mm)
16(Φ16 mm)
20(Φ20 mm)
25(Φ25 mm)
32(Φ32 mm)
40(Φ40 mm)
50(Φ50 mm)
1
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
2
Mounting Thread Diameter
-- Please select --
A10(M10x1)
A14(M14x1)
A8(M8x1)
3
-- UnSelected
-- Selected
-- Selection invalid