ZPR Series Vacuum Pad: Ball Joint Type Lateral Vacuum Entry With Buffer
Option configuration
Reset
Details
Pad Diameter
-- Please select --
10(Φ10 mm)
13(Φ13 mm)
16(Φ16 mm)
20(Φ20 mm)
25(Φ25 mm)
32(Φ32 mm)
40(Φ40 mm)
50(Φ50 mm)
1
Pad Type
-- Please select --
F(Ball Joint Type)
2
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
3
Buffer Type
-- Please select --
J(Rotating)
K(Non-rotating)
4
Buffer Stroke (mm)
-- Please select --
10(10 mm)
20(20 mm)
30(30 mm)
40(40 mm)
50(50 mm)
5
Vacuum Inlet
-- Please select --
04(One-touch Fitting Φ4 Tube)
06(One-touch Fitting Φ6 Tube)
08(One-touch Fitting Φ8 Tube)
6
Mounting
-- Please select --
A10(M10x1)
A14(M14x1)
7
-- UnSelected
-- Selected
-- Selection invalid