ZPR Series Vacuum Pad Lateral Vacuum Entry With One-touch Fitting Without Buffer
Option configuration
Reset
Details
Pad Diameter
-- Please select --
02(Φ2 mm)
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
13(Φ13 mm)
16(Φ16 mm)
20(Φ20 mm)
25(Φ25 mm)
32(Φ32 mm)
40(Φ40 mm)
50(Φ50 mm)
2004(2 mm X 4 mm)
3507(3.5 mm X 7 mm)
4010(4 mm X 10 mm)
1
Pad Type
-- Please select --
B(Bellows)
C(Flat With Ribs)
CT(Thin Flat With Ribs)
D(Deep)
U(Flat Type)
UT(Thin Flat)
2
Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
3
Vacuum Inlet
-- Please select --
04(Φ4 Tube One-touch Fitting)
06(Φ6 Tube One-touch Fitting)
08(Φ8 Tube One-touch Fitting)
4
Mounting Thread
-- Please select --
A5(M5X0.8 Male Thread)
A6(M6X1 Male Thread)
A8(M8X1 Male Thread)
B4(M4X0.7 Female Thread)
B5(M5X0.8 Female Thread)
B6(M6x1 Female Thread)
B8(M8X1.25 Female Thread)
5
-- UnSelected
-- Selected
-- Selection invalid