ZP3P-T-JT2 Series Vacuum Pad 2.5-stage/Bellows Type With Adapter
Option configuration
Reset
Details
Adapter Material
-- Please select --
-(Aluminum)
S(Stainless Steel (Stainless Steel 304))
1
Pad Diameter
-- Please select --
20(Φ20 mm)
25(Φ25 mm)
32(Φ32 mm)
40(Φ40 mm)
50(Φ50 mm)
2
Form
-- Please select --
JT(Bellows Type)
3
Number Of Bellows Stages
-- Please select --
2(2.5-stage)
4
Material
-- Please select --
SF(Silicone Rubber)
5
Attechment
-- Please select --
W(With Attachment)
WF(With Flat Attachment)
WM(With Mesh Attachment)
6
Connection Thread
-- Please select --
A16(Type:Plate Mounting,Thread:Male Thread,Size:M16X1)
A20(Type:Plate Mounting,Thread:Male Thread,Size:M20X1)
AG01(Type:Direct Mounting,Thread:Male Thread,Size:G1/8)
AG02(Type:Direct Mounting,Thread:Male Thread,Size:G1/4)
AG03(Type:Direct Mounting,Thread:Male Thread,Size:G3/8)
AG04(Type:Direct Mounting,Thread:Male Thread,Size:G1/2)
BG01(Type:Direct Mounting,Thread:Female Thread,Size:G1/8)
BG02(Type:Direct Mounting,Thread:Female Thread,Size:G1/4)
7
Vacuum Inlet
-- Please select --
-(Nil)
08(One-touch Fitting:Φ8)
10(One-touch Fitting:Φ10)
B01(Thread:Female Thread,Size:Rc1/8)
B02(Thread:Female Thread,Size:Rc1/4)
BN01(Thread:Female Thread,Size:NPT1/8)
BN02(Thread:Female Thread,Size:NPT1/4)
8
-- UnSelected
-- Selected
-- Selection invalid