ZP3P Series Vacuum Vertical Vacuum Inlet With Adapter
Option configuration
Reset
Details
Adapter Material
-- Please select --
-(Aluminum)
S(Stainless Steel (Stainless Steel 304))
1
Pad Diameter
-- Please select --
20(Φ20)
25(Φ25)
35(Φ35)
50(Φ50)
2
Pad Material
-- Please select --
SF(Silicone Rubber Complies With The FDA (USA Food And Drug Administration) 21CFR§177.2600 Elution Test)
3
Mounting Thread Size
-- Please select --
A12(M12X1.75 Male Thread)
A5(M5X0.8 Male Thread)
AG1(G1/8 Male Thread)
AG2(G1/4 Male Thread)
AG3(G3/8 Male Thread)
B5(M5X0.8 Female Thread)
B8(M8X1.25 Female Thread)
4
-- UnSelected
-- Selected
-- Selection invalid