ZP3P Series Vacuum Vertical Vacuum Inlet With Buffer
Option configuration
Reset
Details
Pad Diameter
-- Please select --
20(Φ20)
25(Φ25)
35(Φ35)
50(Φ50)
1
Pad Material
-- Please select --
SF(Silicone Rubber Complies With The FDA (USA Food And Drug Administration) 21CFR§177.2600 Elution Test)
2
Buffer Specification
-- Please select --
J(Rotating)
K(Non-rotating)
3
Stroke
-- Please select --
10(Stroke 10 mm)
20(Stroke 20 mm)
Range
4
Vacuum Inlet
-- Please select --
B01(Rc1/8 Female Thread)
B5(M5X0.8 Female Thread)
5
-- UnSelected
-- Selected
-- Selection invalid