ZP3P-JT2 Series Vacuum Pad 2.5-stage/Bellows Type Pad Unit
Option configuration
Reset
Details
Pad Diameter
-- Please select --
20(Φ20 mm)
25(Φ25 mm)
32(Φ32 mm)
40(Φ40 mm)
50(Φ50 mm)
1
Form
-- Please select --
JT(Bellows Type)
2
Number Of Bellows Stages
-- Please select --
2(2.5-stage)
3
Material
-- Please select --
SF(Silicone Rubber)
4
Attechment
-- Please select --
W(With Attachment)
WF(With Flat Attachment)
WM(With Mesh Attachment)
5
-- UnSelected
-- Selected
-- Selection invalid