ZP3M Series Vacuum Pad Bowl Bellows Shape With Non-slip Feature With Buffer
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
T(Vertical)
Y(Lateral)
1
Cup Diameter
-- Please select --
50(Φ50 mm)
63(Φ63 mm)
80(Φ80 mm)
2
Material
-- Please select --
FS(FS61 (Fluorine Rubber);Color:Green)
3
Buffer Stroke
-- Please select --
10(10 mm)
30(30 mm)
50(50 mm)
4
Mesh Filter
-- Please select --
-(Without Mesh Filter)
MF(With Mesh Filter)
5
-- UnSelected
-- Selected
-- Selection invalid