ZP3M Series Vacuum Pad Bowl Bellows Shape With Non-slip Feature With Adapter
Option configuration
Reset
Details
Cup Diameter
-- Please select --
50(Φ50 mm)
63(Φ63 mm)
80(Φ80 mm)
1
Material
-- Please select --
FS(FS61 (Fluorine Rubber);Color:Green)
2
Connection Thread And Type
-- Please select --
A10(Type:Direct Mounting,Thread:Male Thread, Size:M10X1.0)
A16(Type:Direct Mounting;Thread Shape:Male Thread;Size:M16X1.5)
AG02(Type:Direct Mounting;Thread Shape:Male Thread;Size:G1/4)
BG02(Type:Direct Mounting;Thread Shape:Female Thread;Size:G1/4)
BG03(Type:Direct Mounting;Thread Shape:Female Thread;Size:G3/8)
S32(Type:Direct Mounting;Thread Shape:Square Adapter)
3
Mesh Filter
-- Please select --
-(Without Mesh Filter)
MF(With Mesh Filter)
4
-- UnSelected
-- Selected
-- Selection invalid