ZP3M Series Vacuum Pad/Non-slip Bowl Pad With Adapter
Option configuration
Reset
Details
Pad Diameter
-- Please select --
32(Φ32)
40(Φ40)
50(Φ50)
63(Φ63)
80(Φ80)
100(Φ100)
1
Material
-- Please select --
FS(FS61 (Fluorine Rubber);Color:Green)
2
Connection Thread And Type
-- Please select --
A10(Type:Direct Mounting,Thread:Male Thread, Size:M10X1.0)
A16(Type:Direct Mounting;Thread Shape:Male Thread;Size:M16X1.5)
AG02(Type:Direct Mounting;Thread Shape:Male Thread;Size:G1/4)
B14(Type:Direct Mounting;Thread Shape:Female Thread;Size:M14X1.0)
BG02(Type:Direct Mounting;Thread Shape:Female Thread;Size:G1/4)
BG03(Type:Direct Mounting;Thread Shape:Female Thread;Size:G3/8)
S32(Type:Direct Mounting;Thread Shape:Square Adapter)
3
Mesh Filter
-- Please select --
-(Without Mesh Filter)
MF(With Mesh Filter)
4
-- UnSelected
-- Selected
-- Selection invalid