ZP3E Series Vacuum Pad Flat Type Pad/Bellows Type Pad With Groove Lateral Vacuum Inlet With Buffer
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
Y(Lateral)
1
Pad Diameter
-- Please select --
32(Φ32)
40(Φ40)
50(Φ50)
63(Φ63)
80(Φ80)
100(Φ100)
125(Φ125)
2
Pad Type
-- Please select --
BM(Bellows Type With Groove)
UM(Flat Type With Groove)
3
Pad Material
-- Please select --
CL(Mark-free NBR)
F(FKM)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
4
Buffer Specification
-- Please select --
JB(Rotating,With Bushing)
5
Stroke
-- Please select --
10(Stroke 10 mm)
30(Stroke 30 mm)
50(Stroke 50 mm)
6
-- UnSelected
-- Selected
-- Selection invalid