ZP3E Series Vacuum Pad Flat Type Pad/Bellows Type Pad With Groove Lateral Vacuum Inlet With Ball Joint Adapter
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
Y(Lateral)
1
Specification(Mechanism)
-- Please select --
F(Ball Joint)
2
Pad Diameter
-- Please select --
32(Φ32)
40(Φ40)
50(Φ50)
63(Φ63)
80(Φ80)
100(Φ100)
125(Φ125)
3
Pad Type
-- Please select --
BM(Bellows Type With Groove)
UM(Flat Type With Groove)
4
Pad Material
-- Please select --
CL(Mark-free NBR)
F(FKM)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
5
Mounting Thread Size
-- Please select --
AL14(M14x1 Male Thread)
AL16(M16X1.5 Male Thread)
B12(M12X1.75 Female Thread)
B8(M8X1.25 Female Thread)
6
-- UnSelected
-- Selected
-- Selection invalid