ZP3E Series Vacuum Pad Flat Type Pad/Bellows Type Pad With Groove Vertical Vacuum Inlet With Adapter
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
T(Vertical)
1
Pad Diameter
-- Please select --
32(Φ32)
40(Φ40)
50(Φ50)
63(Φ63)
80(Φ80)
100(Φ100)
125(Φ125)
2
Pad Type
-- Please select --
BM(Bellows Type With Groove)
UM(Flat Type With Groove)
3
Pad Material
-- Please select --
CL(Mark-free NBR)
F(FKM)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
4
Mounting Thread Size
-- Please select --
A10(M10X1 Male Thread,For Direct Mounting)
A16(M16X1.5 Male Thread,For Direct Mounting)
AL14(M14X1 Male Thread,For Plate Connection)
AL16(M16X1.5 Male Thread,For Plate Connection)
B10(M10X1.5 Female Thread)
B12(M12X1.75 Female Thread)
B18(M18X1.5 Female Thread)
B8(M8X1.25 Female Thread)
5
-- UnSelected
-- Selected
-- Selection invalid