ZP3E Series High Rigidity Vacuum Pad (Vacuum Suction Cup) Flat Type With Groove Ball Joint Type With Buffer
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
T(Vertical)
Y(Lateral)
1
Specifications
-- Please select --
F(Ball Joint)
2
Cup Diameter
-- Please select --
32(Φ32 mm)
40(Φ40 mm)
50(Φ50 mm)
63(Φ63 mm)
80(Φ80 mm)
100(Φ100 mm)
125(Φ125 mm)
3
Pad Form
-- Please select --
UM(Flat Type With Groove)
4
Material
-- Please select --
CL(Mark-free NBR)
F(FKM)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
5
Buffer Specification
-- Please select --
JB(Rotating,With Bushing)
6
Buffer Stroke (mm)
-- Please select --
10(10 mm)
30(30 mm)
50(50 mm)
7
-- UnSelected
-- Selected
-- Selection invalid