ZP3E Series High Rigidity Vacuum Pad (Vacuum Suction Cup) Bellows Type with Ribs and Groove With Buffer
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
T(Vertical)
Y(Lateral)
1
Cup Diameter
-- Please select --
32(Φ32 mm)
40(Φ40 mm)
50(Φ50 mm)
63(Φ63 mm)
80(Φ80 mm)
100(Φ100 mm)
125(Φ125 mm)
2
Pad Form
-- Please select --
BM(Bellows Type with Ribs and Groove)
3
Material
-- Please select --
CL(Mark-free NBR)
F(FKM)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
4
Buffer Specification
-- Please select --
JB(Rotating,With Bushing)
5
Buffer Stroke (mm)
-- Please select --
10(10 mm)
30(30 mm)
50(50 mm)
6
-- UnSelected
-- Selected
-- Selection invalid