ZP3E Series High Rigidity Vacuum Pad (Vacuum Suction Cup) Bellows Type with Ribs and Groove With Adapter
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
T(Vertical)
Y(Lateral)
1
Cup Diameter
-- Please select --
32(Φ32)
40(Φ40)
50(Φ50)
63(Φ63)
80(Φ80)
100(Φ100)
125(Φ125)
2
Pad Form
-- Please select --
BM(Bellows Type with Ribs and Groove)
3
Material
-- Please select --
CL(Mark-free NBR)
F(FKM)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
4
Connection
-- Please select --
A10(M10X1 Male Thread)
A16(M16X1.5 Male Thread)
AL14(M14x1 Male Thread)
AL16(M16X1.5 Male Thread)
B10(M10X1.5 Female Thread)
B12(M12X1.75 Female Thread)
B18(M18X1.5 Female Thread)
B8(M8X1.25 Female Thread)
5
-- UnSelected
-- Selected
-- Selection invalid