ZP3C Series Vacuum Pads Flat Type With Ribs Bellows Type With Buffer
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
T(Vertical)
Y(Lateral)
1
Cup Diameter
-- Please select --
20(Φ20 mm)
25(Φ25 mm)
32(Φ32 mm)
40(Φ40 mm)
50(Φ50 mm)
2
Pad Form
-- Please select --
B(Bellows Type)
C(Flat Type With Ribs)
3
Pad Material
-- Please select --
FS(FS61 (Fluoro-based Rubber))
4
Buffer Specification
-- Please select --
JB(Rotating, With Bushing)
5
Buffer Stroke
-- Please select --
10(10 mm)
20(20 mm)
30(30 mm)
50(50 mm)
6
Mesh Filter
-- Please select --
-(Without Mesh Filter)
MF(With Mesh Filter)
7
-- UnSelected
-- Selected
-- Selection invalid