ZP3C Series Vacuum Pads With Adapter
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
T(Vertical)
1
Cup Diameter
-- Please select --
20(Φ20 mm)
25(Φ25 mm)
32(Φ32 mm)
40(Φ40 mm)
50(Φ50 mm)
2
Pad Form
-- Please select --
B(Bellows)
C(Flat With Ribs)
3
Cup Material
-- Please select --
FS(FS61 (Fluorine Rubber))
4
Mesh Filter
-- Please select --
-(Without Mesh Filter)
MF(With Mesh Filter)
5
Connection
-- Please select --
A8(Thread Shape:Male Thread;Connection Thread:M8×1;Type:Direct Mounting)
A10(Thread Shape:Male Thread;Connection Thread:M10×1;Type:Direct Mounting)
AG01(Thread Shape:Male Thread;Connection Thread:G1/8;Type:Direct Mounting)
BG01(Thread Shape:Female Thread;Connection Thread:G1/8;Type:Direct Mounting)
BG02(Thread Shape:Female Thread;Connection Thread:G1/4;Type:Direct Mounting)
AG02(Thread Shape:Male Thread;Connection Thread:G1/4;Type:Direct Mounting)
6
-- UnSelected
-- Selected
-- Selection invalid