ZP3 Series Vacuum Pad Vacuum inlet direction: Lateral With buffer
Option configuration
Reset
Details
Pad Diameter
-- Please select --
015(Φ1.5 mm)
02(Φ2 mm)
035(Φ3.5 mm)
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
13(Φ13 mm)
16(Φ16 mm)
1
Pad Type
-- Please select --
B(Bellows)
U(Flat Type)
UM(Flat With Ditch)
2
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
HS(Semiconductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
3
Buffer Specification
-- Please select --
J(Rotating)
JB(Rotating & With bushing)
K(Non-rotating)
4
Buffer Stroke (mm)
-- Please select --
3(3 mm)
6(6 mm)
10(10 mm)
15(15 mm)
20(20 mm)
5
Vacuum Inlet
-- Please select --
02(Φ2 Tube)
04(Φ4 Tube)
06(Φ6 Tube)
B3(M3X0.5 Female Thread)
B5(M5X0.8 Female Thread)
U2(Φ2 Tube (Barb Fitting))
U4(Φ4 Tube (Barb Fitting))
U6(Φ6 Tube (Barb Fitting))
6
-- UnSelected
-- Selected
-- Selection invalid