ZP3 Series Vacuum Pad With Adapter Compact Type Flat Type With Groove
Option configuration
Reset
Details
Adapter Material
-- Please select --
-(Brass)
S(Stainless Steel (Stainless Steel 304))
1
Vacuum Inlet Direction
-- Please select --
T(Vertical)
Y(Lateral)
2
Pad Diameter
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
13(Φ13)
16(Φ16)
3
Pad Type
-- Please select --
UM(Flat Type With Groove)
4
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
HS(Semiconductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
5
Connection Thread
-- Please select --
A10(M10X1 Male Thread)
A12(M12X1 Male Thread)
A5(M5X0.8 Male Thread)
B5(M5X0.8 Female Thread)
6
Vacuum Inlet
-- Please select --
-(-)
02(Φ2 One-touch Fitting)
04(Φ4 One-touch Fitting)
06(Φ6 One-touch Fitting)
B5(M5X0.8 Female Thread)
U2(For Φ2 Polyurethane Tubing Barb Fitting)
U4(For Φ4 Soft Tubing Barb Fitting)
U6(For Φ6 Soft Tubing Barb Fitting)
7
-- UnSelected
-- Selected
-- Selection invalid