ZP3 Series Vacuum Pad With Buffer Compact Type Flat Type
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
T(Vertical)
Y(Lateral)
1
Pad Diameter
-- Please select --
015(Φ1.5 mm)
02(Φ2 mm)
035(Φ3.5 mm)
2
Pad Type
-- Please select --
U(Flat Type)
3
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
4
Buffer Specification
-- Please select --
J(Rotating)
K(Non-rotating)
5
Buffer Stroke (mm)
-- Please select --
3(3 mm)
6(6 mm)
6
Vacuum Inlet
-- Please select --
02(Φ2 One-touch Fitting)
04(Φ4 One-touch Fitting)
B3(M3X0.5 Female Thread)
U2(For Φ2 Polyurethane Tubing Barb Fitting)
U4(For Φ4 Soft Tubing Barb Fitting)
7
-- UnSelected
-- Selected
-- Selection invalid