ZP3 Series Vacuum Pad With Adapter Compact Type Flat Type
Option configuration
Reset
Details
Adapter Material
-- Please select --
-(Brass)
S(Stainless Steel (Stainless Steel 304))
1
Vacuum Inlet Direction
-- Please select --
T(Vertical)
Y(Lateral)
2
Pad Diameter
-- Please select --
015(Φ1.5)
02(Φ2)
035(Φ3.5)
3
Pad Type
-- Please select --
U(Flat Type)
4
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
5
Connection Thread
-- Please select --
A3(M3X0.5 Male Thread)
A6(M6X0.75 Male Thread)
B3(M3X0.5 Female Thread)
6
Vacuum Inlet
-- Please select --
-(-)
02(Φ2 One-touch Fitting)
04(Φ4 One-touch Fitting)
B3(M3X0.5 Female Thread)
U2(For Φ2 Polyurethane Tubing Barb Fitting)
U4(For Φ4 Soft Tubing Barb Fitting)
7
-- UnSelected
-- Selected
-- Selection invalid