ZP3-TJ.jpg
ZP3 Series Vacuum Pad Vacuum inlet direction: Vertical With buffer
Option configuration
Pad Diameter
1
Pad Type
2
Pad Material
3
Buffer Specification
4
Buffer Stroke (mm)
5
Vacuum Inlet
6
-- UnSelected -- Selected -- Selection invalid