ZP3 Series Vacuum Pad Vacuum inlet direction: Vertical With adapter
Option configuration
Reset
Details
Pad Diameter
-- Please select --
015(Φ1.5)
02(Φ2)
035(Φ3.5)
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
13(Φ13)
16(Φ16)
1
Pad Type
-- Please select --
B(Bellows)
U(Flat Type)
UM(Flat With Ditch)
2
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
HS(Semiconductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
3
Mounting Thread Size
-- Please select --
A10(M10X1 Male Thread)
A12(M12X1 Male Thread)
A3(M3X0.5 Male Thread)
A5(M5X0.8 Male Thread)
A6(M6X0.75 Male Thread)
B3(M3X0.5 Female Thread)
B5(M5X0.8 Female Thread)
4
Vacuum Inlet
-- Please select --
-(-)
02(Φ2 Tube)
04(Φ4 Tube)
06(Φ6 Tube)
B3(M3X0.5 Female Thread)
B5(M5X0.8 Female Thread)
U2(Φ2 Tube (Barb Fitting))
U4(Φ4 Tube (Barb Fitting))
U6(Φ6 Tube (Barb Fitting))
5
-- UnSelected
-- Selected
-- Selection invalid