ZP3-B-J-NEW.jpg
ZP3 Series Vacuum Pad With Buffer Compact Type Φ4、Φ6、Φ8:Bellows Type Φ10、Φ13、Φ16:Bellows Type With Ribs
Option configuration
Vacuum Inlet Direction
1
Pad Diameter
2
Pad Type
3
Pad Material
4
Buffer Specification
5
Buffer Stroke (mm)
6
Vacuum Inlet
7
-- UnSelected -- Selected -- Selection invalid