ZP3-□HS□ Series Vacuum Pad: Semiconductive Silicone Rubber With Adapter
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
T(Vertical)
Y(Lateral)
1
Pad Diameter
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
13(Φ13)
16(Φ16)
2
Pad Form
-- Please select --
UM(Flat Type With Groove)
3
Pad Material
-- Please select --
HS(Semiconductive Silicone Rubber)
4
Connection
-- Please select --
A10(M10X1 Male Thread)
A12(M12X1 Male Thread)
A5(M5X0.8 Male Thread)
B5(M5X0.8 Female Thread)
5
Vacuum Inlet
-- Please select --
-(-)
02(Φ2 One-touch Fitting)
04(Φ4 One-touch Fitting)
06(Φ6 One-touch Fitting)
B5(M5X0.8 Female Thread)
U2(For Φ2 Polyurethane Tubing Barb Fitting)
U4(For Φ4 Soft Tubing Barb Fitting)
U6(For Φ6 Soft Tubing Barb Fitting)
6
-- UnSelected
-- Selected
-- Selection invalid