ZP2V Series Vacuum Saving Valve
Option configuration
Reset
Details
Connection Thread Symbol For The Pad
-- Please select --
A01(R1/8)
A01A01(R1/8)
A01W6(Male Thread:R1/8;One-touch Fitting:Φ6)
A5(M5)
A5A5(M5X0.8)
A5W4(Male Thread:M5X0.8;One-touch Fitting:Φ4)
A8(M8)
AG1(G1/8)
AG1AG1(G1/8)
AG1W6(Male Thread:G1/8;One-touch Fitting:Φ6)
AN1(NPT1/8)
B01(Rc1/8)
B01B01(Rc1/8)
B01W6(Male Thread:Rc1/8;One-touch Fitting:Φ6)
B5(M5)
B5B5(M5X0.8)
B5W4(Male Thread:M5X0.8;One-touch Fitting:Φ4)
B6(M6)
BG1(G1/8)
BG1BG1(G1/8)
BG1W6(Male Thread:G1/8;One-touch Fitting:Φ6)
BN1(NPT1/8)
W4(Φ4mm)
W6(Φ6mm)
1
Fixed Orifice Size
-- Please select --
03(0.3 mm)
05(0.5 mm)
07(0.7 mm)
10(1.0 mm)
2
-- UnSelected
-- Selected
-- Selection invalid