ZP2 Series Vacuum Pad Bellows Pad With Adapter ZJ: Bellows Type
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
T(Vertical)
1
Pad Diameter
-- Please select --
02(Φ2 mm)
04(Φ4 mm)
05(Φ5 mm)
06(Φ6 mm)
2
Pad Type
-- Please select --
ZJ(Bellows Type)
3
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
4
Connection Thread
-- Please select --
A3(M3X0.5 Male Thread)
A5(M5X0.8 Male Thread)
5
-- UnSelected
-- Selected
-- Selection invalid