ZP2 Series Vacuum Pad 4.5-Stage Bellows Pad Vertical Vacuum Inlet With Adapter ZJ:Bellows
Option configuration
Reset
Details
Pad Diameter
-- Please select --
40(Φ40)
46(Φ46)
B15(Φ15)
B20(Φ20)
B30(Φ30)
1
Pad Type
-- Please select --
ZJ(Bellows(4.5-stage))
2
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber(White))
N(NBR)
S(Silicone Rubber(White)(Pad Diameter:Φ15~Φ30,Hardness A40;Pad Diameter:Φ40,Φ46,Hardness A50))
S6(Silicone Rubber High-hardness Type(White),Hardness A60)
U(Urethane Rubber)
3
Mounting Thread Size
-- Please select --
A10(M10X1 Short Thread)
A16(M16X1.5 Short Thread)
A20(M20X1.5 Short Thread)
A30(M30X1.5 Short Thread)
AL12(M12X1 One-touch Fitting)
AL14(M14X1 One-touch Fitting)
4
Vacuum Inlet
-- Please select --
-(Short Thread)
06(One-touch Fitting(Φ6))
5
-- UnSelected
-- Selected
-- Selection invalid