ZP2 Series Vacuum Pad Pad with Ball Spline Buffer U:Flat
Option configuration
Reset
Details
Vacuum Inlet
-- Please select --
T(Vertical)
1
Pad Diameter
-- Please select --
02(Φ2 mm)
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
2
Pad Type
-- Please select --
U(Flat Type)
3
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
4
Buffer Specification
-- Please select --
S(Ball Spline)
5
Buffer Stroke (mm)
-- Please select --
6(6 mm)
6
-- UnSelected
-- Selected
-- Selection invalid