ZP2 Series Vacuum Pad Sponge Pad With Adapter S:Sponge
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
T(Vertical)
1
Pad O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
15(Φ15 mm)
2
Pad Type
-- Please select --
S(Sponge)
3
Double-sided Tape
-- Please select --
-(None)
D(With Double-sided Tape)
4
Pad Material
-- Please select --
GE(Conductive EPDM Sponge)
5
Mounting
-- Please select --
A3(M3X0.5 Male Thread)
A5(M5X0.8 Male Thread)
B3(M3X0.5 Female Thread)
B5(M5X0.8 Female Thread)
6
-- UnSelected
-- Selected
-- Selection invalid