ZP2 Series Vacuum Pad Short-type Pad With Adapter MU Flat
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
T(Vertical)
1
Pad Diameter
-- Please select --
B02(Φ2)
B035(Φ3.5)
B04(Φ4mm)
B05(Φ5)
B06(Φ6mm)
B08(Φ8mm)
B10(Φ10mm)
B15(Φ15)
2
Pad Type
-- Please select --
MU(Flat Type)
3
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
U(Urethane Rubber)
4
Mounting
-- Please select --
A3(M3X0.5 Male Thread)
B5(M5X0.8 Female Thread)
H5(M5X0.8 Male Thread)
5
-- UnSelected
-- Selected
-- Selection invalid