ZP2 Series Vacuum Pad Flat Pad With Adapter
Option configuration
Reset
Details
Vacuum Inlet Direction
-- Please select --
T(Vertical)
1
Pad Diameter
-- Please select --
B10(Φ10 mm)
B15(Φ15 mm)
B20(Φ20 mm)
B25(Φ25 mm)
B30(Φ30 mm)
2
Pad Type
-- Please select --
MT(Thin Flat(With Groove))
3
Pad Material
-- Please select --
F(FKM)
GN(Conductive NBR)
GS(Conductive Silicone Rubber)
N(NBR)
S(Silicone Rubber)
4
Mounting
-- Please select --
A5(Thread Size:M5X0.8;Adapter (Male Thread) Type:Hexagon O.D.)
B5(Thread Size:M5X0.8;Adapter (Female Thread) Type:Hexagon O.D.)
H5(Thread Size:M5X0.8;Adapter (Hexagon Socket Head) Type:Hexagon O.D.)
5
Gasket
-- Please select --
-(None)
G(With Gasket)
6
-- UnSelected
-- Selected
-- Selection invalid